IESNA:LM-63-2002
[TEST]P1643771
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-830-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 3000K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14913.7
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
2503.1 2510.6 2581.3 2649.9 2702.3 2732.3 2712.0 2614.5 2479.6 2357.5 2220.4 2080.0 1956.9 1838.0 1688.0 
1549.9 1392.4 1232.8 1078.6 905.1 750.8 607.3 490.6 414.5 370.6 342.7 316.0 281.7 249.6 214.2 175.7 136.0 91.0 55.7 
20.4 0.0 0.0 
2503.1 2508.5 2580.2 2648.8 2701.3 2735.5 2718.4 2619.9 2491.3 2371.4 2233.2 2089.7 1969.7 1848.7 1707.3 
1560.6 1406.3 1253.2 1091.4 910.4 758.3 614.8 495.9 416.7 371.7 342.7 316.0 282.8 250.6 218.5 181.0 141.4 93.2 56.8 
19.3 0.0 0.0 
2503.1 2503.1 2568.5 2639.1 2699.1 2740.9 2745.2 2672.3 2548.1 2431.4 2310.3 2165.7 2039.3 1924.7 1793.0 
1650.5 1502.7 1345.3 1183.5 1005.7 833.3 674.8 536.6 444.5 384.5 353.5 323.5 288.1 258.1 223.9 187.4 148.9 99.6 58.9 
18.2 0.0 0.0 
2503.1 2519.2 2578.1 2656.3 2723.8 2785.9 2826.6 2796.6 2721.6 2623.1 2506.3 2374.6 2242.8 2113.2 1989.0 
1848.7 1698.7 1537.0 1364.6 1179.3 982.2 793.7 629.8 501.3 419.9 373.8 340.6 306.3 269.9 236.7 200.3 160.7 113.5 
67.5 23.6 1.1 0.0 
2503.1 2516.0 2567.4 2647.7 2725.9 2808.4 2888.7 2933.7 2926.2 2875.9 2789.1 2675.6 2551.3 2419.6 2295.3 
2164.7 2014.7 1853.0 1667.7 1476.0 1241.4 1026.1 807.6 630.9 498.1 413.4 362.0 325.6 286.0 246.3 206.7 164.9 121.0 
70.7 27.8 2.1 0.0 
2503.1 2517.0 2559.9 2639.1 2729.1 2829.8 2936.9 3045.1 3120.1 3139.3 3124.3 3096.5 3040.8 2955.1 2841.6 
2713.1 2578.1 2413.1 2216.1 1996.5 1736.2 1439.5 1145.0 882.6 673.7 518.4 423.1 353.5 305.3 260.3 212.1 171.4 
125.3 75.0 32.1 2.1 0.0 
2503.1 2523.5 2558.8 2629.5 2724.8 2835.2 2957.3 3078.3 3209.0 3340.7 3453.2 3542.1 3614.9 3680.2 3727.4 
3731.6 3690.9 3582.8 3409.3 3160.8 2851.2 2467.8 2014.7 1555.2 1139.6 837.6 628.7 476.6 372.7 304.2 250.6 191.7 
141.4 92.1 42.8 4.3 0.0 
2503.1 2519.2 2548.1 2608.1 2688.4 2805.2 2932.6 3063.3 3203.6 3354.6 3516.4 3694.2 3883.7 4106.5 4365.7 
4634.6 4885.2 5124.1 5353.3 5557.8 5677.8 5650.0 5400.4 4811.3 3873.0 2781.6 1794.1 1213.5 836.5 542.0 386.7 
279.6 190.7 116.7 58.9 8.6 0.0 
2503.1 2511.7 2539.5 2587.7 2653.1 2746.3 2856.6 2978.7 3111.5 3232.5 3369.6 3504.6 3659.9 3890.2 4205.1 
4603.5 5021.2 5551.4 6181.2 6873.1 7754.6 8649.0 9641.9 10683.0 11761.6 12535.9 12916.2 12126.8 8826.8 
5135.8 2471.0 1183.5 514.1 245.3 107.1 25.7 0.0 
2503.1 2498.8 2525.6 2567.4 2628.4 2710.9 2797.7 2906.9 3001.2 3095.4 3203.6 3278.6 3363.2 3520.6 3753.1 
4048.7 4352.9 4705.3 5240.8 5949.9 6917.0 8117.7 9685.8 11686.6 14189.7 16913.5 19190.6 19820.4 16507.5 
10618.7 5381.1 2385.3 957.5 1088.2 747.6 279.6 0.0 
2503.1 2517.0 2544.9 2588.8 2649.9 2736.6 2826.6 2934.8 3034.4 3122.2 3228.2 3295.7 3377.1 3520.6 3754.1 
4050.8 4341.1 4676.3 5199.0 5878.1 6792.8 7936.7 9295.9 11046.1 13311.4 16040.5 18996.7 20801.5 18599.3 
12294.9 6127.7 2571.7 949.0 1247.8 836.5 191.7 0.0 
2503.1 2511.7 2540.6 2584.5 2645.6 2729.1 2820.2 2929.4 3032.2 3126.5 3229.3 3300.0 3381.4 3529.2 3767.0 
4066.9 4346.5 4696.7 5229.0 5893.1 6826.0 7962.4 9388.0 11153.2 13482.8 16252.6 19099.5 20781.1 18406.5 
12173.9 6059.1 2525.6 952.2 1273.5 824.7 168.2 0.0 
2503.1 2499.9 2533.1 2578.1 2647.7 2739.8 2839.4 2958.3 3078.3 3185.4 3312.9 3405.0 3515.3 3697.4 3964.1 
4312.2 4648.5 5098.4 5728.1 6515.4 7660.4 9097.8 10819.0 13047.9 15413.9 17562.5 18920.7 18633.6 15099.0 
9825.0 5160.5 2297.5 848.3 832.2 591.2 198.2 0.0 
2503.1 2514.9 2557.7 2620.9 2699.1 2812.7 2944.4 3090.1 3244.3 3406.0 3594.6 3784.1 3993.0 4252.2 4616.4 
5022.3 5477.5 6004.5 6617.1 7281.2 7993.5 8763.6 9574.4 10355.2 11033.2 11455.2 11253.9 9708.3 6363.3 3383.5 
1734.1 808.7 382.4 187.4 84.6 25.7 0.0 
2503.1 2525.6 2576.0 2656.3 2745.2 2864.1 3009.7 3168.3 3346.1 3535.6 3715.6 3899.8 4100.1 4312.2 4548.9 
4762.0 4946.3 5105.8 5259.0 5350.1 5334.0 5141.2 4727.8 4031.6 3132.9 2133.6 1397.8 970.4 710.1 492.7 355.6 
258.1 176.7 110.3 56.8 10.7 0.0 
2503.1 2549.2 2610.2 2691.6 2792.3 2912.3 3062.2 3213.2 3351.4 3466.0 3580.6 3674.9 3732.7 3750.9 3737.0 
3698.4 3620.3 3491.7 3300.0 3008.7 2683.1 2337.1 1900.1 1428.8 1022.9 769.0 583.7 462.7 374.9 312.8 260.3 198.2 
146.7 96.4 48.2 6.4 0.0 
2503.1 2557.7 2623.1 2706.6 2807.3 2933.7 3051.5 3144.7 3197.2 3220.7 3211.1 3156.5 3076.1 2976.5 2867.3 
2747.3 2599.5 2422.8 2205.4 1976.1 1704.1 1394.5 1067.9 815.1 623.4 497.0 422.0 370.6 324.5 276.3 221.7 178.9 
132.8 85.7 36.4 3.2 0.0 
2503.1 2559.9 2631.6 2714.1 2810.5 2910.1 2981.9 2999.0 2991.5 2945.5 2849.1 2724.8 2592.0 2464.6 2343.5 
2200.0 2061.8 1906.5 1711.6 1490.9 1242.5 968.3 760.5 585.9 484.1 426.3 382.4 344.9 299.9 253.8 212.1 170.3 127.5 
78.2 32.1 3.2 0.0 
2503.1 2552.4 2626.3 2709.8 2797.7 2863.0 2875.9 2840.5 2768.7 2667.0 2540.6 2402.4 2273.9 2149.7 2004.0 
1881.9 1754.4 1597.0 1405.3 1202.8 961.8 755.1 595.5 491.6 439.1 398.4 367.4 331.0 280.6 246.3 208.9 170.3 123.2 
75.0 30.0 1.1 0.0 
2503.1 2552.4 2629.5 2710.9 2787.0 2819.1 2789.1 2719.5 2616.7 2492.4 2342.5 2205.4 2077.9 1945.1 1809.1 
1687.0 1555.2 1390.3 1209.3 1006.8 798.0 633.0 512.0 452.0 408.1 380.2 351.3 304.2 269.9 233.5 198.2 158.5 113.5 
69.6 26.8 0.0 0.0 
2503.1 2539.5 2620.9 2700.2 2767.7 2785.9 2739.8 2653.1 2535.3 2397.1 2245.0 2113.2 1978.3 1845.5 1715.9 
1592.7 1455.6 1300.3 1117.1 902.9 723.0 579.5 479.8 432.7 395.2 372.7 343.8 297.8 263.5 227.1 189.6 148.9 101.8 64.3 
23.6 0.0 0.0 
2503.1 2541.7 2623.1 2703.4 2768.7 2781.6 2730.2 2640.2 2518.1 2382.1 2234.3 2098.2 1967.6 1830.5 1700.9 
1584.1 1436.3 1276.7 1098.9 894.4 711.2 569.8 475.6 431.6 394.2 371.7 343.8 297.8 262.4 226.0 187.4 144.6 95.3 60.0 
21.4 0.0 0.0 
